SFA#.INFO
Description
SFA#.INFO provides information about the Smart Feedback Adapter (SFA) device attached to the feedback connector.
SFA#.INFO reports the following information.
| Name | Description |
|---|---|
| Serial Number | Unique serial number of SFA device |
| Part Number | SFA hardware part number |
| Model Number | SFA device model number |
| Installed FPGA |
FPGA version currently on the SFA |
| Available FGPA Version | FPGA version available to download to the SFA via SFA#.UPDATE |
Versions
| Action | Version | Notes |
|---|---|---|
| Implemented | 02-01-02-000 |
General Information
|
Type |
Read Only |
|
Description |
Smart Feedback Adapter Information |
|
Data Type |
String |
Variants Supported
All variants are supported.
Related Topics
Feedback Connector X41